The N2852A adapter allows you to connect a Keysight probe that has the AutoProbe II interface (3.5 mm connector interface) to a Keysight oscilloscope that has the AutoProbe III interface (1.85 or 1.0 mm connector interface).

Care should be taken while handling the N2852A adapter’s RF cable. Avoid bending this cable backwards or kinking the cable to ensure measurements accuracy.

 

Links to PDF Documents

Compatibility with Oscilloscopes and Probes

Oscilloscope Series

Compatible

Oscilloscope Software

UXR-Series 40GHz or higher

(AutoProbe III Interface)


Infiniium 10.10 or higher

XR8-Series

(AutoProbe III Interface)

Infiniium 2026 or higher

 

Oscilloscope Probes

with AutoProbe II Interface

Compatible

Oscilloscope Software

N2800A-series InfiniiMax III Probes

Infiniium 10.10 or higher
N7000/1/2/3A InfiniiMax III+ Probes

N7004A Optical to Electrical Converter

N7010A Active Termination Adapter
MX0023A InfiniiMax RC Probe Infiniium 10.25 or higher

 

Oscilloscope Probes

with AutoProbe I Interface

Compatible

Oscilloscope Software

N2830/1/2A InfiniiMax III+ Probes


(With N5442A (50 Ω) adapter cascaded with the N2852A adapter)
Infiniium 10.10 or higher

1168B/9B InfiniiMax II Probes

1130B/1B/2B/4B InfiniiMax I Probes

N2795/96/97A Single-ended Active Probes

N2750/1/2A InfiniiMode Differential Active Probes